text.skipToContent text.skipToNavigation

DS90C185SQ/NOPB

Low Power FPD-Link (LVDS) Serializer

Packaging

Package | PIN: NJV | 48
Temp: S (-10 to 70)
Carrier: Cut Tape
Qty Price
1-9 $4.82
10-24 $4.33
25-99 $4.05
100-249 $3.63
250-499 $3.39
500-749 $2.95
750-999 $2.55
1000+ $2.50

Features

  • Typical power 50 mW at 75-MHz pclk
  • Drives up to 1400x1050 at 60-Hz (SXGA+) Displays
  • 2.94 Gbps of throughput
  • Two operating modes: 24-bit and 18-bit RGB
  • 25- to 105-MHz Pixel Clock support
  • Single 1.8-V Supply
  • Sleep Mode
  • Spread Spectrum Clock compatibility
  • Small 6mm x 6mm x 0.8mm WQFN package

Texas Instruments  DS90C185SQ/NOPB

The DS90C185 is a low-power serializer for portable battery-powered applications that reduces the size of the RGB interface between the host GPU and the display.

24-bit RGB plus three video control signals are serialized and translated to LVDS-compatible levels and sent as a 4 data + clock (4D+C) reduced-width LVDS compatible interface. The LVDS Interface is compatible with FPD-Link (1) deserializers and many LVDS based displays. These interfaces are commonly supported in LCD modules with “LVDS” or FPD-Link / FlatLink single-pixel input interfaces.

Displays up to 1400x1050 at 60 fps are supported with 24-bpp color depth. 18 bpp may also be supported by a dedicated mode with a 3D+C output. Power dissipation is minimized by the full LVCMOS design and 1.8-V powered core and VDDIO rails.

The DS90C185 is offered in the small 48-pin WQFN package and features single 1.8-V supply operation for minimum power dissipation (50 mW typ).