DS90C365AMT/NOPB

text.skipToContent text.skipToNavigation

DS90C365AMT/NOPB

+3.3V Programmable LVDS Transmitter 18-Bit Flat Panel Display Link-87.5 MHz

Packaging

Package | PIN: DGG | 48
Temp: S (-10 to 70)
Carrier: Partial Tube
Qty Price
1-9 $6.04
10-24 $5.43
25-99 $5.07
100-249 $4.55
250-499 $4.24
500-749 $3.69
750-999 $3.20
1000+ $3.13

Features

  • Pin-to-pin compatible to DS90C363, DS90C363A and DS90C365
  • No special start-up sequence required between clock/data and /PD pins. Input signals (clock and data) can be applied either before or after the device is powered.
  • Support Spread Spectrum Clocking up to 100kHz frequency modulation & deviations of ±2.5% center spread or -5% down spread.
  • “Input Clock Detection” feature will pull all LVDS pairs to logic low when input clock is missing and when /PD pin is logic high.
  • 18 to 87.5 MHz shift clock support
  • Tx power consumption < 146 mW (typ) at 87.5 MHz Grayscale
  • Tx Power-down mode < 37 uW (typ)
  • Supports VGA, SVGA, XGA, SXGA (dual pixel), SXGA+ (dual pixel), UXGA (dual pixel).
  • Narrow bus reduces cable size and cost
  • Up to 1.785 Gbps throughput
  • Up to 223.125 Megabytes/sec bandwidth
  • 345 mV (typ) swing LVDS devices for low EMI
  • PLL requires no external components
  • Compliant to TIA/EIA-644 LVDS standard
  • Low profile 48-lead TSSOP package

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments. TRI-STATE is a trademark of Texas Instruments.

Texas Instruments  DS90C365AMT/NOPB

The DS90C365A is a pin to pin compatible replacement for DS90C363, DS90C363A and DS90C365. The DS90C365A has additional features and improvements making it an ideal replacement for DS90C363, DS90C363A and DS90C365. family of LVDS Transmitters.

The DS90C365A transmitter converts 21 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over the fourth LVDS link. Every cycle of the transmit clock 21 bits RGB of input data are sampled and transmitted. At a transmit clock frequency of 87.5 MHz, 21 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 612.5 Mbps per LVDS data channel. Using a 87.5 MHz clock, the data throughput is 229.687 Mbytes/sec. This transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge or Falling edge strobe transmitter will interoperate with a Falling edge strobe FPDLink Receiver without any translation logic.

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces with added Spead Spectrum Clocking support..