DS90C387RVJD/NOPB

text.skipToContent text.skipToNavigation

DS90C387RVJD/NOPB

85MHz Dual 12-Bit Double Pumped Input LDI Transmitter VGA/UXGA

Packaging

Package | PIN: NEZ | 100
Temp: S (-10 to 70)
Carrier: Partial Tube
Qty Price
1-9 $8.97
10-24 $8.34
25-99 $8.05
100-249 $7.03
250-499 $6.69
500-749 $6.16
750-999 $5.53
1000+ $5.51

Features

  • Complies with Open LDI Specification for
    Digital Display Interfaces
  • 25 to 85MHz Clock Support
  • Supports VGA through UXGA Panel Resolution
  • Up to 4.76Gbps Bandwidth in Dual 24-bit RGB
    In-to-Dual Pixel Out Application
  • Dual 12-bit Double Pumped Input DVO Port
  • Pre-Emphasis Reduces Cable Loading Effects
  • Drives Long, Low Cost Cables
  • DC Balance Data Transmission Provided by
    Transmitter Reduces ISI Distortion
  • Transmitter Rejects Cycle-to-Cycle Jitter
    (±2ns of Input Bit Period)
  • Support both LVTTL and Low Voltage Level
    Input (Capable of 1.0 to 1.8V)
  • Two-Wire Serial Communication Interface
    up to 400 KHz
  • Programmable Input Clock and Control Strobe
    Select
  • Backward Compatible Configuration with
    112MHz LDI and FPD-Link
  • Optional Second LVDS Clock for Backward
    Compatibility with FPD-Link Receivers
  • Compatible with TIA/EIA-644

All trademarks are the property of their respective owners.

Texas Instruments  DS90C387RVJD/NOPB

The DS90C387R transmitter is designed to support pixel data transmission from a Host to a Flat Panel Display up to UXGA resolution. It is designed to be compatible with Graphics Memory Controller Hub (GMCH) by implementing two data per clock and can be controlled by a two-wire serial communication interface. Two input modes are supported: one port of 12-bit( two data per clock) input for 24-bit RGB, and two ports of 12-bit( two data per clock) input for dual 24-bit RGB( 48-bit total). In both modes, input data will be clocked on both rising and falling edges in LVTTL level operation, or clocked on the cross over of differential clock signals in the low swing operation. Each input data width will be 1/2 of clock cycle. With an input clock at 85MHz and input data at 170Mbps, the maximum transmission rate of each LVDS line is 595Mbps, for a aggregate throughput rate of 2.38Gbps/4.76Gbps. It converts 24/48 bits (Single/Dual Pixel 24-bit color) of data into 4/8 LVDS (Low Voltage Differential Signaling) data streams. DS90C387R can be programmed via the two-wire serial communication interface. The LVDS output pin-out is identical to DS90C387. Thus, this transmitter can be paired up with DS90CF388, receiver of the 112MHz LDI chipset or FPD-Link Receivers in non-DC Balance mode operation which provides GUI/LCD panel/mother board vendors a wide choice of inter-operation with LVDS based TFT panels.

DS90C387R also comes with features that can be found on DS90C387. Cable drive is enhanced with a user selectable pre-emphasis feature that provides additional output current during transitions to counteract cable loading effects. DC Balancing on a cycle-to-cycle basis is also provided to reduce ISI (Inter-Symbol Interference), control signals (VSYNC, HSYNC, DE) are sent during blanking intervals. With pre-emphasis and DC Balancing, a low distortion eye-pattern is provided at the receiver end of the cable. These enhancements allow cables 5 to 15+ meters in length to be driven depending on media characteristic and pixel clock speed. Pre-emphasis is available in both the DC Balanced and Non-DC Balanced modes. In the Non-DC Balanced mode backward compatibility with FPD-Link Receivers is obtained.

This chip is an ideal solution to solve EMI and cable size problems for high-resolution flat panel display applications. It provides a reliable industry standard interface based on LVDS technology that delivers the bandwidth needed for high-resolution panels while maximizing bit times, and keeping clock rates low to reduce EMI and shielding requirements. For more details, please refer to the “Applications Information” section of this datasheet.