text.skipToContent text.skipToNavigation

DS90C401M/NOPB

Dual Low Voltage Differential Signaling Driver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.66
100-249 $2.33
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Ultra Low Power Dissipation
  • Operates Above 155.5 Mbps
  • Standard TIA/EIA-644
  • 8 Lead SOIC Package Saves Space
  • Low Differential Output Swing typical 340 mV

All trademarks are the property of their respective owners.

Texas Instruments  DS90C401M/NOPB

The DS90C401 is a dual driver device optimized for high data rate and low power applications. This device along with the DS90C402 provides a pair chip solution for a dual high speed point-to-point interface. The DS90C401 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8 lead small outline package. The differential driver outputs provides low EMI with its low output swings typically 340 mV.