DS90C402M/NOPB

text.skipToContent text.skipToNavigation

DS90C402M/NOPB

Dual Low Voltage Differential Signaling Receiver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.69
10-24 $3.32
25-99 $3.09
100-249 $2.71
250-499 $2.54
500-749 $2.16
750-999 $1.82
1000+ $1.74

Features

  • Ultra Low Power Dissipation
  • Operates above 155.5 Mbps
  • Standard TIA/EIA-644
  • 8 Lead SOIC Package saves PCB space
  • VCM ±1V center around 1.2V
  • ±100 mV Receiver Sensitivity

All trademarks are the property of their respective owners.

Texas Instruments  DS90C402M/NOPB

The DS90C402 is a dual receiver device optimized for high data rate and low power applications. This device along with the DS90C401 provides a pair chip solution for a dual high speed point-to-point interface. The device is in a PCB space saving 8 lead small outline package. The receiver offers ±100 mV threshold sensitivity, in addition to common-mode noise protection.