text.skipToContent text.skipToNavigation

DS90CF384AQMT/NOPB

+3.3V LVDS Receiver 24-Bit Flat Panel Display (FPD) Link - 65MHz

Packaging

Package | PIN: DGG | 56
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.79
10-24 $5.21
25-99 $4.87
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.07
1000+ $3.01

Features

  • Automotive Grade Device, AEC-Q100 Grade 3 Qualified
  • Operating Temperature Range: –40°C to +85°C
  • 20 to 65 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Set & Hold Times on RxOUTPUTs
  • Rx Power Consumption <142 mW (typ) @65MHz Grayscale
  • Rx Power-down Mode <200μW (max)
  • ESD Rating >7 kV (HBM), >700V (EIAJ)
  • Supports VGA, SVGA, XGA and Dual Pixel SXGA.
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Lead TSSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  DS90CF384AQMT/NOPB

The DS90CF384AQ receiver converts the four LVDS data streams at up to 1.8 Gbps throughput (227 Megabytes/sec bandwidth) back into parallel 28 bits of LVCMOS/LVTTL data. In a Display application, the 28 bits include: 24 bits of RGB data and up to 4 bits of video control (Hsync, Vsync, DE and CNTL).

The DS90CF384AQ device is enhanced over prior generation FPD-Link receivers, provides a wider data valid time on the receiver output and is offered as an AEC-Q100 grade 3 device.

FPD-Link is an ideal means to solve EMI and cable size problems associated with wide, high speed LVCMOS/LVTTL interfaces.