DS90CP02SP/NOPB

text.skipToContent text.skipToNavigation

DS90CP02SP/NOPB

1.5 Gbps 2x2 LVDS Crosspoint Switch

Packaging

Package | PIN: NJD | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.60
10-24 $5.04
25-99 $4.70
100-249 $4.22
250-499 $3.94
500-749 $3.43
750-999 $2.97
1000+ $2.90

Features

  • 1.5 Gbps per Channel
  • Low Power: 70 mA in Dual Repeater Mode @1.5 Gbps
  • Low Output Jitter
  • Non-Blocking Architecture Allows 1:2 Splitter, 2:1 Mux, Crossover, and Dual Buffer Configurations
  • Flow-Through Pinout
  • LVDS/BLVDS/CML/LVPECL Inputs, LVDS Outputs
  • Single 3.3V Supply
  • Separate Control of Inputs and Outputs Allows for Power Savings
  • Industrial -40 to +85°C Temperature Range
  • 28-lead UQFN-28 Space Saving Package

All trademarks are the property of their respective owners.

Texas Instruments  DS90CP02SP/NOPB

The DS90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.