DS90CP04TLQ/NOPB

text.skipToContent text.skipToNavigation

DS90CP04TLQ/NOPB

1.5 Gbps 4x4 LVDS Crosspoint Switch

Packaging

Package | PIN: NJE | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $10.05
10-24 $9.35
25-99 $9.02
100-249 $7.88
250-499 $7.50
500-749 $6.90
750-999 $6.20
1000+ $6.18

Features

  • DC - 1.5 Gbps Low Jitter, Low Skew Operation
  • Pin and Serial Interface Configurable, Fully Differential, Non-blocking Architecture
  • Wide Input Common Mode Voltage Range Enables Easy Interface to LVDS/LVPECL/2.5V-CML Drivers
  • TRI-STATE LVDS Outputs
  • Serial Control Interface with Read-back Capability
  • Double Register Loading
  • Single +2.5V Supply
  • Small 6x6 mm WQFN-32 Space Saving Package
  • Fabricated with Advanced CMOS Process Technology

All trademarks are the property of their respective owners.

Texas Instruments  DS90CP04TLQ/NOPB

DS90CP04 is a 4x4 digital cross-point switch with broadside input and output pins for efficient board layout. It utilizes Low Voltage Differential Swing (LVDS) technology for low power, high-speed operation. Data paths are fully differential from input to output for low noise. The non-blocking architecture allows connections of any input to any output or outputs. The switch matrix consists of four differential 4:1 multiplexes. Each output channel connects to one of the four inputs common to all multiplexers.

A simple serial control interface or a configuration select port is activated by the state of the MODE pin. When utilizing the serial control interface a single load command will update the new switch configuration for all outputs simultaneously.