DS90CR218AMTD/NOPB

text.skipToContent text.skipToNavigation

DS90CR218AMTD/NOPB

+3.3V Rising Edge Data Strobe LVDS 21-Bit Channel Link Receiver - 85 MHz

Packaging

Package | PIN: DGG | 48
Temp: S (-10 to 70)
Carrier: Partial Tube
Qty Price
1-9 $7.40
10-24 $6.66
25-99 $6.22
100-249 $5.58
250-499 $5.21
500-749 $4.53
750-999 $3.92
1000+ $3.84

Features

  • 12 to 85 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Low Power Consumption
  • ±1V Common-mode Range (Around +1.2V)
  • Narrow Bus Reduces Cable Size and Cost
  • Up to 1.785 Gbps Throughput
  • Up to 223 Mbytes/sec Bandwidth
  • 345 mV (typ) Swing LVDS Devices for Low EMI
  • PLL Requires No External Components
  • Rising Edge Data Strobe
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 48-Lead TSSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  DS90CR218AMTD/NOPB

The DS90CR218A receiver deserializes three input LVDS data streams into 21 bits of CMOS/TTL output data. When operating at the maximum input clock rate of 85 Mhz, the LVDS data is received at 595 Mbps per data channel for a total data throughput of 1.785 Gbit/sec (233 Mbytes/sec).

The narrow bus and LVDS signalling of the DS90CR218A is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces.