text.skipToContent text.skipToNavigation

DS90LT012AQMFE/NOPB

Automotive LVDS Differential Line Receiver

Qty Price
1-9 $1.57
10-24 $1.41
25-99 $1.31
100-249 $1.14
250-499 $1.05
500-749 $0.88
750-999 $0.72
1000+ $0.66

Features

  • AECQ-100 Grade 1
  • -40 to +125°C Temperature Range Operation
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) Switching Rates
  • 100 ps Differential Skew (Typical)
  • 3.5 ns Maximum Propagation Delay
  • Integrated Line Termination Resistor (100Ω Typical)
  • Single 3.3V power supply design
  • Power Down High Impedance on LVDS Inputs
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (10mW Typical@ 3.3V Static)
  • SOT-23 5-Lead Package

All trademarks are the property of their respective owners.

Texas Instruments  DS90LT012AQMFE/NOPB

The DS90LT012AQ is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LT012AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LT012AQ includes an input line termination resistor for point-to-point applications.

The DS90LT012AQ and companion LVDS line driver DS90LV011AQ provide a new alternative to high power PECL/ECL devices for high speed interface applications.