DS90LV004TVS/NOPB

text.skipToContent text.skipToNavigation

DS90LV004TVS/NOPB

4-Channel LVDS Buffer/Repeaters with Pre-Emphasis

Qty Price
1-9 $6.05
10-24 $5.44
25-99 $5.08
100-249 $4.56
250-499 $4.26
500-749 $3.70
750-999 $3.21
1000+ $3.14

Features

  • 1.5 Gbps data rate per channel
  • Configurable pre-emphasis drives lossy backplanes and cables
  • Low output skew and jitter
  • LVDS/CML/LVPECL compatible input, LVDS output
  • On-chip 100Ω input and output termination
  • 12 kV ESD protection on LVDS outputs
  • Single 3.3V supply
  • Very low power consumption
  • Industrial -40 to +85°C temperature range
  • Small TQFP Package Footprint
  • Evaluation Kit Available
  • See SCAN90004 for JTAG-enabled version

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

Texas Instruments  DS90LV004TVS/NOPB

The DS90LV004 is a four channel 1.5 Gbps LVDS buffer/repeater. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while configurable pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs are internally terminated with a 100Ω resistor to improve performance and minimize board space. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.