text.skipToContent text.skipToNavigation

DS90LV027ATM/NOPB

600 Mbps LVDS Dual High Speed Differential Driver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • >600-Mbps (300 MHz) Switching Rates
  • 0.3-ns Typical Differential Skew
  • 0.7-ns Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±360-mV Differential Signaling
  • Low Power Dissipation (46 mW at 3.3-V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable With Existing 5-V LVDS Devices
  • Power-Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Pin SOIC Package Saves Space
  • Industrial Temperature Operating Range:
    –40°C to 85°C

Texas Instruments  DS90LV027ATM/NOPB

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.