text.skipToContent text.skipToNavigation

DS90UB928QSQE/NOPB

FPD-Link III Deserializer with Bidirectional Control Channel

Packaging

Package | PIN: RHS | 48
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $12.15
10-24 $11.30
25-99 $10.90
100-249 $9.52
250-499 $9.06
500-749 $8.34
750-999 $7.49
1000+ $7.46

Features

  • Qualified for Automotive Applications AEC-Q100
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level ±8 kV
    • Device CDM ESD Classification Level C6
  • Bidirectional Control Channel Interface with I2C Compatible Serial Control Bus
  • Low EMI FPD-Link Video Output
  • Supports High Definition (720p) Digital Video
  • RGB888 + VS, HS, DE and I2S Audio Supported
  • 5 MHz to 85 MHz Pixel Clock Support
  • Up to 4 I2S Digital Audio Outputs for Surround Sound Applications
  • 4 Bidirectional GPIO Channels with 2 Dedicated Pins
  • Single 3.3 V supply with 1.8 V or 3.3 V Compatible LVCMOS I/O Interface
  • AC-Coupled STP Interconnect Up to 10 Meters
  • DC-Balanced and Scrambled Data with Embedded Clock
  • Adaptive Cable Equalization
  • Image Enhancement (White Balance & Dithering) and Internal Pattern Generation
  • Backward Compatible Modes

Texas Instruments  DS90UB928QSQE/NOPB

The DS90UB928Q-Q1 deserializer, in conjunction with a DS90UB925Q-Q1 or DS90UB927Q-Q1 serializer, provides a solution for distribution of digital video and audio within automotive infotainment systems. The device converts a high-speed serialized interface with an embedded clock, delivered over a single signal pair (FPD-Link III), to four LVDS data/control streams, one LVDS clock pair (OpenLDI (FPD-Link)), and I2S audio data. The serial bus scheme, FPD-Link III, supports high-speed forward channel data transmission and low-speed full duplex back channel communication over a single differential link. Consolidation of audio, video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

Adaptive input equalization of the serial input stream provides compensation for transmission medium losses and deterministic jitter. EMI is minimized by the use of low voltage differential signaling.