DS90UB934TRGZTQ1

text.skipToContent text.skipToNavigation

DS90UB934TRGZTQ1

12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras

Packaging

Package | PIN: RGZ | 48
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $10.62
10-24 $9.55
25-99 $8.92
100-249 $8.00
250-499 $7.47
500-749 $6.50
750-999 $5.62
1000+ $5.51

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level ±2 kV
    • Device CDM ESD Classification Level C4
  • Operates up to 100 MHz in 12-bit Mode to Support 1MP/60fps and 2MP/30fps Imagers as well as Satellite RADAR
  • Configurable 12-bit Parallel CMOS Compatible with DS90UB913A/933 Serializers
  • Adaptive Equalization Compensates for Cable Aging and Degradation Effects
  • Ultra-low Latency Bi-directional Control Data Channel with Data Protection
  • Cable Link Detect Diagnostics
  • Supports Power-over-Coax Operation (PoC)
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Low Radiated and Conductive Emissions
  • BIST (Built-In Self-Test)

All trademarks are the property of their respective owners.

Texas Instruments  DS90UB934TRGZTQ1

The DS90UB934-Q1 FPD-Link III deserializer, in conjunction with the DS90UB913A/933-Q1serializers, supports the video transport needs with an ultra-high-speed forward channel and anembedded bidirectional control channel. The DS90UB934-Q1 converts the FPD-Link III stream into aparallel CMOS output interface designed to support automotive image sensors up to 12 bits at 100MHz with resolutions including 1MP/60fps and 2MP/30fps.

The DS90UB933/934 chipset is fully AEC-Q100 qualified and designed to receive data acrosseither 50-Ω single-ended coaxial or 100-Ω shielded-twisted pair (STP) cable assemblies. TheDS90UB934-Q1 uses an advanced adaptive equalizer to allow support of various cable lengths andtypes with no additional programming required.

The DS90UB934-Q1 is improved over prior generations of ADAS FPD-Link III deserializerdevices (such as DS90UB914A-Q1) offering higher bandwidth support with additionalenhancements.