text.skipToContent text.skipToNavigation

DS90UB953TRHBTQ1

2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Packaging

Package | PIN: RHB | 32
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $12.59
10-24 $11.33
25-99 $10.58
100-249 $9.49
250-499 $8.86
500-749 $7.71
750-999 $6.67
1000+ $6.53

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • DeviceTemperature Grade 2: –40°C to +105°C Ambient OperatingTemperature
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Power-over-Coax (PoC) Compatible Transceiver
  • 4.16-Gbps Grade Serializer Supports High-Speed Sensors Including Full HD 1080p 2MP 60-fps and 4MP 30-fps Imagers
  • D-PHY v1.2 and CSI-2 v1.3 Compliant System Interface
    • Up to 4 Data Lanes at 832 Mbps Per EachLane
    • Supports up to Four Virtual Channels
  • Precision Multi-Camera Clocking and Synchronization
  • Flexible Programmable Output Clock Generator
  • Advanced Data Protection and Diagnostics Including CRC Data Protection, Sensor Data Integrity Check, I2C Write Protection, Voltage and Temperature Measurement, Programmable Alarm, and Line Fault Detection
  • Supports Single-Ended Coaxial or Shielded-Twisted-Pair (STP) Cable
  • Ultra-Low Latency Bidirectional I2C and GPIO Control Channel Enables ISP Control From ECU
  • Single 1.8-V Power Supply
  • Low (0.25 W Typical) Power Consumption
  • Compatible With DS90UB954-Q1, DS90UB960-Q1, DS90UB934-Q1, DS90UB914A-Q1 Deserializers
  • Wide Temperature Range: –40°C to 105°C
  • Small 5-mm × 5-mm VQFN Package and PoC Solution Size for Compact Camera Module Designs

All trademarks are the property of their respective owners.

Texas Instruments  DS90UB953TRHBTQ1

The DS90UB953-Q1 serializer is part of TI’s FPD-Link III device familydesigned to support high-speed raw data sensors including 2MP imagers at 60-fps and as well as 4MP,30-fps cameras, satellite RADAR, LIDAR, and Time-of-Flight (ToF) sensors. The chip delivers a4.16-Gbps forward channel and an ultra-low latency, 50-Mbps bidirectional control channel andsupports power over a single coax (PoC) or STP cable. The DS90UB953-Q1 features advanced dataprotection and diagnostic features to support ADAS and autonomous driving. Together with acompanion deserializer, the DS90UB953-Q1 delivers precise multi-camera sensor clock and sensorsynchronization.

The DS90UB953-Q1 is fully AEC-Q100 qualified with a –40°C to 105°C widetemperature range. The serializer comes in a small 5-mm × 5-mmVQFN package for space-constrained sensor applications.