DS90UR906QSQE/NOPB

text.skipToContent text.skipToNavigation

DS90UR906QSQE/NOPB

5-65MHz 24-bit Color FPD-Link II Deserializer

Packaging

Package | PIN: NKB | 60
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $10.41
10-24 $9.68
25-99 $9.34
100-249 $8.16
250-499 $7.77
500-749 $7.15
750-999 $6.42
1000+ $6.39

Features

  • 5- to 65-MHz PCLK Support (140 Mbps to
    1.82 Gbps)
  • AC-Coupled STP Interconnect Cable up to 10
    Meters
  • Integrated Terminations on Serializer and
    Deserializer
  • At Speed Link BIST Mode and Reporting Pin
  • Optional I2C-Compatible Serial Control Bus
  • RGB888 + VS, HS, DE Support
  • Power Down Mode Minimizes Power Dissipation
  • 1.8-V or 3.3-V Compatible LVCMOS I/O Interface
  • Automotive-Grade Product: AEC-Q100 Grade 2
    Qualified
  • >8-kV HBM and ISO 10605 ESD Rating
  • Backward Compatible Mode for Operation With
    Older Generation Devices
  • SERIALIZER — DS90UR905Q-Q1
    • RGB888 + VS/HS/DE Serialized to 1 Pair
      FPD-Link II
    • Randomizer/Scrambler — DC-Balanced Data
      Stream
    • Selectable Output VOD and Adjustable De-
      Emphasis
  • DESERIALIZER — DS90UR906Q-Q1
    • FAST Random Data Lock; No Reference
      Clock Required
    • Adjustable Input Receiver Equalization
    • LOCK (Real Time Link Status) Reporting Pin
    • EMI Minimization on Output Parallel Bus
      (SSCG)
    • Output Slew Control (OS)

Texas Instruments  DS90UR906QSQE/NOPB

The DS90UR90xQ-Q1 chipset translates a parallel RGB video interface into a high-speed serialized interface over a single pair. This serial bus scheme makes system design easy by eliminating skew problems between clock and data, reducing the number of connector pins, reducing the interconnect size, weight, cost, and easing overall PCB layout. In addition, internal DC-balanced decoding is used to support AC-coupled interconnects.

The DS90UR905Q-Q1 serializer embeds the clock, balances the data payload, and level shifts the signals to high-speed, low voltage differential signaling. Up to 24 inputs are serialized, along with the three video control signals. This supports full 24-bit color or 18-bit color and 6 general-purpose signals (for example, Audio I2S applications).

The DS90UR906Q-Q1 deserializer recovers the data (RGB) and control signals and extracts the clock from the serial stream. The DS90UR906Q-Q1 is able to lock to the incoming data stream without the use of a training sequence or special SYNC patterns and does not require a reference clock. A link status (LOCK) output signal is provided.

Serial transmission is optimized by a user-selectable de-emphasis, differential output level select features, and receiver equalization. EMI is minimized by the use of low voltage differential signaling, receiver drive strength control, and spread spectrum clocking compatibility. The deserializer may be configured to generate spread spectrum clock and data on its parallel outputs.

The DS90UR905Q-Q1 serializer is offered in a 48-pin WQFN and the DS90UR906Q-Q1 (deserializer) is offered in a 60-pin WQFN package. They are specified over the automotive AEC-Q100 grade 2 temperature range of –40°C to +105°C.