text.skipToContent text.skipToNavigation

DS90UR910QSQE/NOPB

10 - 75 MHz 24-bit Color FPD-Link II to CSI-2 Converter

Packaging

Package | PIN: RTA | 40
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $10.84
10-24 $9.75
25-99 $9.11
100-249 $8.17
250-499 $7.63
500-749 $6.63
750-999 $5.74
1000+ $5.63

Features

  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • 10- to 75-MHz PCLK Support
    (280-Mbps to 2.1-Gbps FPD-Link II Linerate)
  • Compatible to DC Balanced, AC-Coupled for FPD-Link II Serial Bit Stream
  • Capable to Recover Data up to 10 Meters STP Cable
  • MIPI D-PHY Modules Conform to v1.00.00
  • Compatible With MIPI CSI-2 Version 1.01
  • Supports Data Rate up to 900 Mbps per Data Lane With Two Lanes
  • Video Stream Packet Formats: RGB888
  • Continuous and Non-Continuous Clocking Mode
  • Ultra Low Power, Escape, High Speed, and Control Modes Support
  • Integrated Input Terminations and Adjustable Receive Equalization
  • Fast Random Lock (No Reference Clock Required)
  • CCI (Camera Control Interface) and I2C Compatible Control Bus
  • @Speed BIST and Reporting Pin
  • Single 1.8-V Power Supply
  • 1.8-V or 3.3-V Compatible LVCMOS I/O Interface
  • 8-kV ISO 10605 ESD Rating
  • Leadless 40-Pin WQFN Package (6 mm × 6 mm)

All trademarks are the property of their respective owners.

Texas Instruments  DS90UR910QSQE/NOPB

The DS90UR910-Q1 is an interface bridge chip that recovers data from the FPD-Link IIserial bit stream and converts into a Camera Serial Interface (CSI-2) format compatible with MobileIndustry Processor Interface (MIPI) specifications. It recovers the 24- or 18-bit RGB data and 3video sync-signals from the serial bit stream compatible to FPD-Link II serializers. The recovereddata is packetized and serialized over two data lanes strobed by a half-rate serial clock compliantwith the MIPI DPHY and CSI-2 specifications, each running up to 900 Mbps. The FPD-Link II receiversupports pixel clocks of up to
75 MHz. The CSI-2 output serial bus greatly reduces the interconnect and signal count to agraphic processing unit (GPU) and eases system designs for video streams from multiple automotivedriver assist cameras.

The DS90UR910-Q1 is available in a 40-pin WQFN package. Electrical performance isqualified for automotive AEC-Q100 grade 2 temperature range
–40°C to 105°C.