text.skipToContent text.skipToNavigation

DS91D180TMA/NOPB

100 MHz M-LVDS Line Driver/Receiver Pair

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.30
10-24 $3.88
25-99 $3.61
100-249 $3.16
250-499 $2.97
500-749 $2.52
750-999 $2.13
1000+ $2.03

Features

  • DC to 100+ MHz / 200+ Mbps Low Power, Low EMI Operation
  • Optimal for ATCA, uTCA Clock Distribution Networks
  • Meets or Exceeds TIA/EIA-899 M-LVDS Standard
  • Wide Input Common Mode Voltage for Increased Noise Immunity
  • DS91D180 has Type 1 Receiver Input
  • DS91C180 has Type 2 Receiver Input for Fail-Safe Functionality
  • Industrial Temperature Range
  • Space Saving SOIC-14 Package (JEDEC MS-012)

All trademarks are the property of their respective owners.

Texas Instruments  DS91D180TMA/NOPB

The DS91D180 and DS91C180 are 100 MHz M-LVDS (Multipoint Low Voltage Differential Signaling) line driver/receiver pairs designed for applications that utilize multipoint networks (e.g. clock distribution in ATCA and uTCA based systems). M-LVDS is a bus interface standard (TIA/EIA-899) optimized for multidrop networks. Controlled edge rates, tight input receiver thresholds and increased drive strength are sone of the key enhancments that make M-LVDS devices an ideal choice for distributing signals via multipoint networks.

The DS91D180/DS91C180 driver input accepts LVTTL/LVCMOS signals and converts them to differential M-LVDS signal levels. The DS91D180/DS91C180 receiver accepts low voltage differential signals (LVDS, B-LVDS, M-LVDS, LV-PECL and CML) and converts them to 3V LVCMOS signals. The DS91D180 device has a M-LVDS type 1 receiver input with no offset.The DS91C180 device has a type 2 receiver input which enable failsafe functionality.