text.skipToContent text.skipToNavigation

DS92LV3242TVS/NOPB

20-85 MHz 32-Bit Channel Link II Deserializer

Packaging

Package | PIN: PAG | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $12.90
10-24 $11.99
25-99 $11.57
100-249 $10.11
250-499 $9.62
500-749 $8.85
750-999 $7.95
1000+ $7.92

Features

  • Wide Operating Range Embedded Clock SER/DES
    • Up to 32-bit Parallel LVCMOS Data
    • 20 to 85 MHz Parallel Clock
    • Up to 2.72 Gbps Application Data Paylod
  • Selectable Serial LVDS Bus Width
    • Dual Lane Mode (20 to 50 MHz)
    • Quad Lane Mode (40 to 85 MHz)
  • Simplified Clocking Architecture
    • No Separate Serial Clock Line
    • No reference Clock Required
    • Receiver Locks to Random Data
  • On-Chip Signal Conditioning for Robust Serial Connectivity
    • Transmit Pre-Emphasis
    • Data Randomization
    • DC-Balance Encoding
    • Receive Channel Deskew
    • Supports up to 10m CAT-5 at 2.7 Gbps
  • Integrated LVDS Terminations
  • Built-in AT-SPEED BIST for End-to-End System Testing
  • AC-Coupled Interconnect for Isolation and Fault Protection
  • > 4KV HBM ESD Protection
  • Space-Saving 64-pin TQFP Package
  • Full Industrial Temperature Range : -40° to +85°C

All trademarks are the property of their respective owners.

Texas Instruments  DS92LV3242TVS/NOPB

The DS92LV3241 (SER) serializes a 32-bit data bus into 2 or 4 (selectable) embedded clock LVDS serial channels for a data payload rate up to 2.72 Gbps over cables such as CATx, or backplanes FR-4 traces. The companion DS92LV3242 (DES) deserializes the 2 or 4 LVDS serial data channels, de-skews channel-to-channel delay variations and converts the LVDS data stream back into a 32-bit LVCMOS parallel data bus.

On-chip data Randomization/Scrambling and DC balance encoding and selectable serializer Pre-emphasis ensure a robust, low-EMI transmission over longer, lossy cables and backplanes. The Deserializer automatically locks to incoming data without an external reference clock or special sync patterns, providing an easy “plug-and-lock” operation.

By embedding the clock in the data payload and including signal conditioning functions, the Channel-Link II SerDes devices reduce trace count, eliminate skew issues, simplify design effort and lower cable/connector cost for a wide variety of video, control and imaging applications. A built-in AT-SPEED BIST feature validates link integrity and may be used for system diagnostics.