text.skipToContent text.skipToNavigation

DSD1608PAH

108dB SNR 8-Channel Audio DAC

Packaging

Package | PIN: PAH | 52
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $16.59
10-24 $15.43
25-99 $14.89
100-249 $13.01
250-499 $12.38
500-749 $11.39
750-999 $10.23
1000+ $10.19

Features

  • Supports DSD and PCM Formats
  • Supports TDMCA
  • Accepts 16-, 18-, 20- and 24-Bit Audio Data for PCM Format
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 108 dB, Typical
    • SNR: 108 dB, Typical
    • THD+N: 0.0012%, Typical
    • Full-Scale Output: 4 Vpp, Typical
  • Includes 8× Oversampling Digital Filter for PCM Format:
    • Stopband Attenuation: –60 dB
    • Passband Ripple: ±0.02 dB
  • Includes Digital DSD FILTER for DSD Format:
    • Passband: 50 kHz, 70 kHz, 60 kHz at –3 dB
  • Sampling Frequency:
    • PCM Mode: 10 kHz to 200 kHz
    • DSD Mode: 64 × 44.1 kHz
  • System Clock:
    • 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
  • Data Formats:
    • Standard, I2S, and Left-Justified for PCM Direct Stream Digital
  • User-Programmable Mode Controls:
    • Digital Attenuation
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow Soft Mute
    • Three Zero Flags
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • Package: 52-Pin TQFP
  • APPLICATIONS
    • Universal A/V Players
    • SACD Players
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

Texas Instruments  DSD1608PAH

The DSD1608 is a CMOS, monolithic, 8-channel digital-to-analog converter which supports both PCM audio data format and direct stream digital (DSD) audio data format. The device includes an 8× digital interpolation filter and a digital DSD filter with three selectable frequency-response curves, followed by Texas Instruments’ enhanced multilevel delta-sigma modulator, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. Sampling rates up to 192 kHz for the PCM mode and 64 × 44.1 kHz for the DSD mode are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and read functions. The DSD1608 supports the time-division-multiplexed command and audio data (TDMCA) format. The DSD1608 is available in a 52-pin TQFP package.