text.skipToContent text.skipToNavigation

EQ50F100LR/NOPB

1Gbps - 6.25Gbps Backplane Equalizer

Packaging

Package | PIN: NGG | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $12.16
10-24 $11.31
25-99 $10.91
100-249 $9.53
250-499 $9.07
500-749 $8.35
750-999 $7.49
1000+ $7.47

Features

  • Recovers 6.25 Gbps signals after 30 of FR4
  • Single 1.8V power supply
  • Low power consumption: 85mW
  • Equalize up to 20dB loss at 2.5 GHz
  • 35 ps residual deterministic jitter at 5 Gbps
  • On-chip CML terminations
  • Small 3 mm x 3 mm 6-pin leadless LLP package

Texas Instruments  EQ50F100LR/NOPB

The EQ50F100 is a equalizer designed to compensate transmission medium losses and reduce the medium-induced deterministic jitter. It is optimized for operation from 1Gbps to 6.25Gbps, on printed circuit backplane for up to 30 of FR4 striplines with backplane connectors at both ends. It is code independent, and functioning equally well for short run length, balanced codes such as 8b/10b, commonly used in multiplexed 1.25 Gbps Ethernet Systems.

The equalizer uses differential CML inputs and outputs with feed-through pin-outs, mounted in a 3 mm x 3 mm 6-pin leadless LLP package. It is powered from single 1.8V supply and consumes 85 mW.