text.skipToContent text.skipToNavigation

ESD401DPYR

1-Channel ESD Protection Diode

Packaging

Package | PIN: DPY | 2
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.32
10-24 $0.28
25-99 $0.25
100-249 $0.22
250-499 $0.19
500-749 $0.15
750-999 $0.12
1000+ $0.10

Features

  • Robust IEC 61000-4-2 Level 4 ESD Protection
    • ±24-kV Contact Discharge
    • ±30-kV Air GapDischarge
  • IEC 61000-4-5 Surge Protection
    • 4.5 A (8/20 µs)
    • Low Vclamp of 12 Vat 1.8 A IPP (8/20 µs)
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • Bi-directional ESD diode to protect interfaces up to ± 5.5 V
  • IO Capacitance: 0.77 pF (Typical)
  • High DC Breakdown Voltage: 8.3 V (Typical)
  • Ultra Low Leakage Current: 30 pA (Typical)
  • Low Dynamic Resistance 0.7 Ω (Typical)
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package

All trademarks are the property of their respective owners.

Texas Instruments  ESD401DPYR

The ESD401 is a bidirectional TVS ESD protection diode featuring lowRDYN and low clamping voltage. The ESD401 is rated to dissipate ESD strikesexceeding the maximum level specified in the IEC 61000-4-2 international standard (Level 4). Thelow dynamic resistance (0.7 Ω) to ensure system level protection against transient events. Thisdevice features a 0.77 pF IO capacitance making it ideal for protecting interfaces such as USB 2.0.The device can operate with ultra-low leakage up to ±5.5 V and survive DC faults up to 8.3 V.

The ESD401 is offered in the industry standard 0402 (DPY) package.