FDC2214QRGHRQ1

text.skipToContent text.skipToNavigation

FDC2214QRGHRQ1

4-channel, Noise-immune, AEC-Q100 qualified, 28-bit Capacitive Sensing Solution

Packaging

Package | PIN: RGH | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.42
10-24 $6.67
25-99 $6.23
100-249 $5.59
250-499 $5.22
500-749 $4.54
750-999 $3.93
1000+ $3.85

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:–40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • EMI-Resistant Architecture
  • Maximum Output Rates (One Active Channel):
    • 13.3 ksps (FDC2112-Q1, FDC2114-Q1)
    • 4.08 ksps (FDC2212-Q1, FDC2214-Q1)
  • Maximum Input Capacitance: 250 nF (at 10 kHz
    with 1-mH inductor)
  • Sensor Excitation Frequency: 10 kHz to 10 MHz
  • Number of Channels: 2, 4
  • Resolution: Up to 28 bits
  • RMS noise: 0.3 fF at 100 sps and fSENSOR = 5MHz
  • Supply Voltage: 2.7 V to 3.6 V
  • Power Consumption: Active: 2.1 mA
  • Low-Power Sleep Mode: 35 µA
  • Shutdown: 200 nA
  • Interface: I2C
  • Temperature Range: –40°C to +125°C

Texas Instruments  FDC2214QRGHRQ1

Capacitive sensing is a low-power, low-cost, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection to gesture recognition. The sensor in a capacitive sensing system is any metal or conductor, allowing for low cost and highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x-Q1 innovative EMI resistant architecture, performance can be maintained even in presence of high-noise environments.

The FDC2x1x-Q1 is a multi-channel family of noise- and EMI-resistant, high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise and interferers while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design.