text.skipToContent text.skipToNavigation

FPC401RHUT

Quad Port Controller

Packaging

Package | PIN: RHU | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.32
10-24 $6.58
25-99 $6.15
100-249 $5.51
250-499 $5.14
500-749 $4.48
750-999 $3.87
1000+ $3.80

Features

  • Supports Control Signal Management and I2C Aggregation Across Four Ports
  • Combine Multiple FPC401s to Control 56 Total Ports Through a Single Host Interface
  • Eliminates Need for Discrete I2C Muxes, LED Drivers, and High-Pin-Count FPGA/CPLD Control Devices
  • Reduces PCB Routing Complexity by Handling All Low-Speed Control Signals Close to the Port
  • Selectable I2C (Up to 1 MHz) or SPI (Up to 10 MHz) Host Control Interface
  • Automatic Pre-Fetching of Critical, User-Specified Data From the Modules
  • Low Single-Port and Multi-Port Read/Write Latency: <50 µs for SPI Mode, <400 µs for I2C Mode
  • Broadcast Mode Allows Writes to All Ports Simultaneously Across All FPC401 Controllers
  • Advanced LED Features for Port Status Indication, Including Programmable Blinking and Dimming
  • Customizable Interrupt Events
  • Separate Host-Side I/O Voltage: 1.8-V to 3.3-V
  • Small QFN Package Enabling Placement on Bottom Side of PCB Underneath Ports

All trademarks are the property of their respective owners.

Texas Instruments  FPC401RHUT

The FPC401 quad port controller serves as a low-speed signal aggregator for common porttypes such as SFP+, QSFP+, and SAS. The FPC401 aggregates all low-speed control and I2C signalsacross four ports and presents a single easy-to-use management interface to the host (I2C or SPI).Multiple FPC401s can be used in high-port-count applications with one common control interface tothe host. The FPC401 is designed to allow placement on the bottom side of the PCB, underneath thepress fit connector, to simplify routing. This localized control of the ports’ low-speed signalscuts system BOM cost by enabling the use of smaller IO count control devices (FPGAs, CPLDs, MCUs)and by reducing routing layer congestion.