FPC402RHUT

text.skipToContent text.skipToNavigation

FPC402RHUT

FPC402 Quad Port Controller

Packaging

Package | PIN: RHU | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.98
10-24 $7.18
25-99 $6.70
100-249 $6.01
250-499 $5.61
500-749 $4.88
750-999 $4.23
1000+ $4.14

Features

  • Control Signal Management and I2C Aggregation Across Four Ports
  • Combine Multiple FPC402s to Control 56 Total Ports Through a Single Host Interface
  • Eliminate Need for Discrete I2C Muxes, LED Drivers, and High-Pin-Count FPGA/CPLD Control Devices
  • Reduce PCB Routing Complexity by Handling All Low-Speed Control Signals Close to the Port
  • Selectable I2C (up to 1 MHz) or SPI (up to 10 MHz) Host Control Interface
  • Automatic Prefetching of Critical, User-Specified Data From the Modules
  • Broadcast Mode Write to All Ports Simultaneously Across All FPC402 Controllers
  • Advanced LED Features for Port Status Indication, Including Programmable Blinking and Dimming
  • Customizable Interrupt Events
  • Separate Host-Side I/O Voltage: 1.8 V to 3.3 V
  • Small WQFN Package Enabling Placement on Bottom Side of PCB Underneath Ports

All trademarks are the property of their respective owners.

Texas Instruments  FPC402RHUT

The FPC402 quad port controller serves as a low-speed signal aggregator for common porttypes such as SFP, QSFP, Mini-SAS HD, and others. The FPC402 aggregates all low-speed control andI2C signals across four ports and presents a single easy-to-use management interface to the host(I2C or SPI). Multiple FPC402s can be used in high-port-count applications with one common controlinterface to the host. The FPC402 is designed to allow placement on the bottom side of the PCB,underneath the press fit connector, to simplify routing. This localized control of the low-speedsignals in the ports cuts system BOM costs by enabling the use of smaller IO count control devices(FPGAs, CPLDs, and MCUs) and by reducing routing layer congestion.

The FPC402 is compatible with standard SFF-8431, SFF-8436, and SFF-8449 low-speedmanagement interfaces, including a dedicated 100- or 400-kHz I2C interface to each port. Additionalgeneral-purpose pins are available to perform functions such as driving port status LEDs orcontrolling power switches. The LED drivers have convenience features such as programmable blinkingand dimming. The interface to the host controller can operate on a separate supply voltage between1.8 V and 3.3 V to support low-voltage I/Os.

The FPC402 can prefetch data from user-specified registers in each module, making thedata readily accessible to the host through a fast I2C (up to 1 MHz) or SPI (up to 10 MHz)interface. In addition, the FPC402 can trigger an interrupt to the host whenever critical,user-configurable events occur associated with any of the ports the device controls. Thiseliminates the need to continuously poll the modules.