text.skipToContent text.skipToNavigation

HD3SS2521RHUR

DockPort controller & switch

Packaging

Package | PIN: RHU | 56
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $3.92
10-24 $3.53
25-99 $3.29
100-249 $2.88
250-499 $2.70
500-749 $2.30
750-999 $1.94
1000+ $1.85

Features

  • Ideal for DockPort Applications
    • Bi-Directional 2:1 Switch for USB 2.0 (HS/FS/LS) and HPD Signals
    • Bi-Directional 2:1 Switch for SuperSpeed USB and DisplayPort Signals
    • Integrated DockPort Controller Manages DockPort Detection,
      Signal Switching and Power Switching
  • Supports Host- and Dock-side Applications
  • VCC Operating Range 3.3V ± 10%
  • SuperSpeed USB I/O Supports Common Mode Voltage from 0V to 2.2V
  • USB 2.0 I/O Supports Signal Up to 3.6V
  • Wide –3dB Differential BW on High-bandwidth Path of over 6 GHz
  • Excellent High-bandwidth Path Dynamic Characteristics on (at 2.5GHz)
    • Crosstalk = –39dB
    • Isolation = –22dB
    • Insertion Loss = –1.2dB
    • Return Loss = 12 dB
    • Max Bit-Bit Skew = 8 ps
  • 5mm x11mm, 56-Pin WQFN Package (RHU)
  • ESD
    • HBM: 2000V
    • CDM: 500V

Texas Instruments  HD3SS2521RHUR

The HD3SS2521 is an integrated DockPort switch solution. It provides independent 2:1 passive switching for the SuperSpeed USB and Display Port signals as well as for the USB 2.0 (HS/FS/LS) and I2C necessary to support DockPort applications. In addition, a firmware upgradable integrated DockPort controller is provided to manage host and dock side DockPort detection, signal switch and power configuration.

The HD3SS2521 is offered in 56-pin WQFN package and is specified to operate from a single supply voltage of 3.3V over the temperature range of 0°C to 70°C .