HD3SS6126RUAR

text.skipToContent text.skipToNavigation

HD3SS6126RUAR

USB 3.0 + USB2.0 Differential Switch 2:1/1:2 MUX/DEMUX

Packaging

Package | PIN: RUA | 42
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.82
10-24 $2.54
25-99 $2.36
100-249 $2.07
250-499 $1.94
500-749 $1.65
750-999 $1.39
1000+ $1.33

Features

  • Ideal for USB Applications
    • Signal Switch for USB 3.0 (SuperSpeed USB
      and USB 2.0 HS/FS/LS)
  • Three Bidirectional Differential Pair Channel
    MUX/DEMUX Switches Also Suitable for
    DisplayPort, PCIe Gen1/2/3, SATA 1.5/3/6G, SAS
    1.5/3/6G and XAUI Applications
  • Supports Data Rates up to 10 Gbps on High-
    Bandwidth Path (SS)
  • VCC Operating Range 3.3 V ± 10%
  • Wide –3-dB Differential BW of More Than 10 GHz
    on High-Bandwidth Path (SS)
  • Uses a Unique Adaptation Method to Maintain a
    Constant Channel Impedance Over the Supported
    Common-Mode Voltage Range
  • Excellent High-bandwidth Path Dynamic
    Characteristics (at 2.5 GHz)
    • Crosstalk = –35 dB
    • Isolation = –23 dB
    • Insertion Loss = –1.1 dB
    • Return Loss = –11 dB
  • Small 3.5 mm × 9 mm, 42-Pin WQFN Package
    (RUA)
  • Active Mode Power = 8 mW

Texas Instruments  HD3SS6126RUAR

The HD3SS6126 device is a high-speed, passive switch that is designed for USB applications to route both SuperSpeed USB RX and TX and USB 2.0 DP and DM signals from a source to two destinations or vice versa. The device can also be used for DisplayPort, PCI-Express, SATA, SAS, and XAUI applications. The HD3SS6126 device can be used in either sink-side or source-side applications.