HDC2010YPAR

text.skipToContent text.skipToNavigation

HDC2010YPAR

Low Power Digital Humidity and Temperature Sensor

Packaging

Package | PIN: YPA | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.34
10-24 $2.10
25-99 $1.95
100-249 $1.70
250-499 $1.57
500-749 $1.32
750-999 $1.08
1000+ $0.99

Features

  • Relative Humidity Range 0% to 100%
  • Humidity Accuracy ±2%
  • Sleep Current 50nA
  • Average Supply Current (1 measurement per second)
    • RH only (11 bit) 300nA
    • RH (11 bit) + Temperature (11bit) 550nA
  • Temperature Range:
    • Operating: –40°C to 85°C
    • Functional: –40°C to125°C
  • Temperature Accuracy: ±0.2°C typ.
  • Supply Voltage: 1.62 V to 3.6 V
  • Programmable Sampling Rate (5 Hz, 2 Hz, 1 Hz, 0.2 Hz, 0.1 Hz, 1/60 Hz, 1/120 Hz) or Trigger On Demand
  • I2C Interface

All trademarks are the property of their respective owners.

Texas Instruments  HDC2010YPAR

The HDC2010 is an integrated humidity and temperature sensor that provides high accuracymeasurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip ScalePackage). The sensing element of the HDC2010 is placed on the bottom part of the device, whichmakes the HDC2010 more robust against dirt, dust, and other environmental contaminants. Thecapacitive-based sensor includes new integrated digital features and a heating element to dissipatecondensation and moisture. The HDC2010 digital features include programmable interrupt thresholdsto provide alerts/system wakeups without requiring a microcontroller to be continuously monitoringthe system. This, combined with programmable sampling intervals, low inherent power consumption,and support for 1.8V supply voltage, make the HDC2010 well suited for battery-operatedsystems.

The HDC2010 provides high accuracy measurement capability for a wide range ofenvironmental monitoring applications and Internet of Things (IoT) such as smart thermostats, smarthome assistants and wearables. The HDC2010 can also be used to provide critical temperature andhumidity data for cold chain transportation and storage of perishable goods to help ensure productslike food and pharma- ceuticals arrive fresh.

The HDC2010 is factory-calibrated to 0.2°C temperature accuracy and 2% relative humidityaccuracy and includes a heating element to burn away condensation and moisture for increasedreliability. The HDC2010 supports operation from -40°C to 125°C and from 0% to 100% relativehumidity.