HVDA551QDRQ1

text.skipToContent text.skipToNavigation

HVDA551QDRQ1

Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.88
10-24 $1.68
25-99 $1.56
100-249 $1.36
250-499 $1.26
500-749 $1.05
750-999 $0.87
1000+ $0.79

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3B for Pins 6 and 7
      • Level 3A for All Other Pins
    • Device CDM ESD Classification Level C6
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • Data Rate Up to 1 Mbps
  • ESD Protection Up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • HVDA551: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
  • SPLIT Voltage Source
    • HVDA553: Common-Mode Bus Stabilization
  • Operating Modes:
    • Normal Mode
    • Low-Power Standby Mode With RXD Wake-Up Request
  • High Electromagnetic Compliance (EMC)
  • Supports CAN Flexible Data-Rate (FD)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time-Out
    • RXD Wake-Up Request Lockout on CAN Bus Stuck Dominant Fault (HVDA551)
    • Digital Inputs Compatible With 5-V Microprocessors (HVDA553)
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)

Texas Instruments  HVDA551QDRQ1

The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).