text.skipToContent text.skipToNavigation

INA106KP

Precision Fixed-Gain Differential Amplifier

Packaging

Package | PIN: P | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.64
10-24 $9.89
25-99 $9.55
100-249 $8.34
250-499 $7.94
500-749 $7.30
750-999 $6.56
1000+ $6.53

Features

  • ACCURATE GAIN: ±0.025% max
  • HIGH COMMON-MODE REJECTION: 86dB min
  • NONLINEARITY: 0.001% max
  • EASY TO USE
  • PLASTIC 8-PIN DIP, SO-8 SOIC PACKAGES
  • applications
    • G = 10 DIFFERENTIAL AMPLIFIER
    • G = +10 AMPLIFIER
    • G = -10 AMPLIFIER
    • G = +11 AMPLIFIER
    • INSTRUMENTATION AMPLIFIER

All trademarks are the property of their respective owners.

Texas Instruments  INA106KP

The INA106 is a monolithic Gain = 10 differential amplifier consisting of a precision op amp and on-chip metal film resistors. The resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature.

The differential amplifier is the foundation of many commonly used circuits. The INA106 provides this precision circuit function without using an expensive resistor network. The INA106 is available in 8-pin plastic DIP and SO-8 surface-mount packages.