INA110KP

text.skipToContent text.skipToNavigation

INA110KP

Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier

Packaging

Package | PIN: N | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $14.89
10-24 $13.85
25-99 $13.36
100-249 $11.67
250-499 $11.11
500-749 $10.22
750-999 $9.18
1000+ $9.15

Features

  • LOW BIAS CURRENT: 50pA max
  • FAST SETTLING: 4µs to 0.01%
  • HIGH CMR: 106dB min; 90dB at 10kHz
  • INTERNAL GAINS: 1, 10, 100, 200, 500
  • VERY LOW GAIN DRIFT: 10 to 50ppm/°C
  • LOW OFFSET DRIFT: 2µV/°C
  • LOW COST
  • PINOUT SIMILAR TO AD524 AND AD624
  • APPLICATIONS
    • MULTIPLEXED INPUT DATA ACQUISITION SYSTEM
    • FAST DIFFERENTIAL PULSE AMPLIFIER
    • HIGH SPEED GAIN BLOCK
    • AMPLIFICATION OF HIGH IMPEDANCE SOURCES

All trademarks are the property of their respective owners.

Texas Instruments  INA110KP

The INA110 is a versatile monolithic FET-input instrumentation amplifier. Its current-feedback circuit topology and laser trimmed input stage provide excellent dynamic performance and accuracy. The INA110 settles in 4µs to 0.01%, making it ideal for high speed or multiplexed-input data acquisition systems.

Internal gain-set resistors are provided for gains of 1, 10, 100, 200, and 500V/V. Inputs are protected for differential and common-mode voltages up to ±VCC. Its very high input impedance and low input bias current make the INA110 ideal for applications requiring input filters or input protection circuitry.

The INA110 is available in 16-pin plastic and ceramic DIPs, and in the SOL-16 surface-mount package. Military, industrial and commercial temperature range grades are available.