INA129MDREP

text.skipToContent text.skipToNavigation

INA129MDREP

Enhanced Product Precision, Low Power Instrumentation Amplifiers

Packaging

Package | PIN: D | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $15.17
10-24 $14.10
25-99 $13.61
100-249 $11.89
250-499 $11.32
500-749 $10.41
750-999 $9.35
1000+ $9.32

Features

  • Low Offset Voltage
  • Low Input Bias Current
  • High CMR: 95 dB (Typical)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA (Typical)
  • APPLICATIONS
    • Bridge Amplifier
    • Thermocouple Amplifier
    • RTD Sensor Amplifier
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly and Test Site
      • One Fabrication Site
      • Available in Military (–55°C to +125°C)
        Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

Texas Instruments  INA129MDREP

The INA129-EP device is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design and small size make the device ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA129-EP provides an industry-standard gain equation; the INA129-EP gain equation is compatible with the AD620.

The INA129-EP device is laser trimmed for very low offset voltage, drift, and high common-mode rejection (113 dB at G ≥ 100). It operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA–ideal for battery operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA129-EP is available in a 8-Pin SOIC surface-mount package specified for the –55°C to 125°C temperature range.