text.skipToContent text.skipToNavigation

INA132UA

Low Power, Single-Supply Difference Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.94
10-24 $2.65
25-99 $2.46
100-249 $2.16
250-499 $2.03
500-749 $1.72
750-999 $1.45
1000+ $1.39

Features

  • LOW QUIESCENT CURRENT: 160mA
  • WIDE SUPPLY RANGE
    • Single Supply: 2.7V to 36V
    • Dual Supplies: ±1.35V to ±18V
  • LOW GAIN ERROR: ±0.075% max
  • LOW NONLINEARITY: 0.001% max
  • HIGH CMR: 90dB
  • HIGHLY VERSATILE CIRCUIT
  • EASY TO USE
  • LOW COST
  • 8-PIN DIP AND SO-8 PACKAGES

Texas Instruments  INA132UA

The INA132 is a low power, unity-gain differential amplifier consisting of a precision op amp with a precision resistor network. The on-chip resistors arelaser trimmed for accurate gain and high commonmode rejection. Excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejectionover temperature. The internal op amp’s common-mode range extends to the negative supply—ideal for single-supply applications. It operates on single (2.7V to 36V) or dual supplies (±1.35V to ±18V).

The differential amplifier is the foundation of many commonly used circuits. The INA132 provides this circuit function without using an expensive precision resistor network. The INA132 is available in 8-pin DIP and SO-8 surface-mount packages and is specified for operation over the extended industrial temperature range, −40°C to +85°C.