INA138NA/250

text.skipToContent text.skipToNavigation

INA138NA/250

36V, High-Side, Current Output Current Sense Amplifier

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.77
10-24 $1.59
25-99 $1.47
100-249 $1.28
250-499 $1.18
500-749 $0.99
750-999 $0.82
1000+ $0.75

Features

  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA138: 2.7 V to 36 V
  • INA168: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (25 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • 5-Pin SOT-23 Package

All trademarks are the property of their respective owners.

Texas Instruments  INA138NA/250

The INA138 and INA168 (INA1x8) are high-side, unipolar, current shunt monitors. Wideinput common-mode voltage range, low quiescent current, and tiny SOT-23 packaging enable use in avariety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to36 V for the INA138 and 2.7 V to 60 V for the INA168. Quiescent current is only 25 µA, whichpermits connecting the power supply to either side of the current measurement shunt with minimalerror.

The device converts a differential input voltage to a current output. This current isconverted back to a voltage with an external load resistor that sets any gain from 1 to over 100.Although designed for current shunt measurement, the circuit invites creative applications inmeasurement and level shifting.

Both the INA138 and INA168 are available in SOT23-5 and are specified for the –40°C to125°C temperature range.