INA139NA/3K

text.skipToContent text.skipToNavigation

INA139NA/3K

36V, High-Side, High-Speed, Current Output Current Sense Amplifier

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA139: 2.7 V to 40 V
  • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current: 60 µA (Typical)
  • 5-Pin, SOT-23 Packages

All trademarks are the property of their respective owners.

Texas Instruments  INA139NA/3K

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide inputcommon-mode voltage range, high-speed, low quiescent current, and tiny SOT-23 packaging enable usein a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, whichpermits connecting the power supply to either side of the current measurement shunt with minimalerror.

The device converts a differential input voltage to a current output. This current isconverted back to a voltage with an external load resistor that sets any gain from 1 to over 100.Although designed for current shunt measurement, the circuit invites creative applications inmeasurement and level shifting.

Both the INA139 and INA169 are available in 5-pin SOT-23 packages. The INA139 device isspecified for the –40°C to +125°C temperature range, and the INA169 is specified from –40°C to+85°C.