text.skipToContent text.skipToNavigation

INA141UA

Precision, Low Power, G = 10, 100 Instrumentation Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $9.17
10-24 $8.25
25-99 $7.70
100-249 $6.91
250-499 $6.45
500-749 $5.61
750-999 $4.86
1000+ $4.76

Features

  • LOW OFFSET VOLTAGE: 50µV max
  • LOW DRIFT: 0.5µV/°C max
  • ACCURATE GAIN: ±0.05% at G = 10
  • LOW INPUT BIAS CURRENT: 5nA max
  • HIGH CMR: 117dB min
  • INPUTS PROTECTED to ±40V
  • WIDE SUPPLY RANGE: ±2.25 to ±18V
  • LOW QUIESCENT CURRENT: 750µa
  • 8-PIN PLASTIC DIP, SO-8

Texas Instruments  INA141UA

The INA141 is a low power, general purpose instrumentation amplifier offering excellent accuracy. Its versatile 3-op amp design and small size make it ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200kHz at G = 100).

Simple pin connections set an accurate gain of 10 or 100V/V without external resistors. Internal input protection can withstand up to ±40V without damage.

The INA141 is laser trimmed for very low offset voltage (50µV), drift (0.5µV/°C) and high common-mode rejection (117dB at G = 100). It operates with power supplies as low as ±2.25V, and quiescent current is only 750µA—ideal for battery operated systems.

The INA141 is available in 8-pin plastic DIP, and SO-8 surface-mount packages, specified for the -40°C to +85°C temperature range.