text.skipToContent text.skipToNavigation

INA152EA/2K5

Single-Supply Difference Amplifier

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • SWING: to Within 200mV of Either Output Rail
  • LOW OFFSET DRIFT: ±3uV/°C
  • LOW OFFSET VOLTAGE: ±250uV
  • HIGH CMR: 94dB
  • LOW GAIN ERROR: 0.01%
  • LOW GAIN ERROR DRIFT: 1ppm/°C
  • WIDE SUPPLY RANGE:
    Single: 2.7V to 20V
    Dual: ±1.35V to ±10V
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • DIFFERENCE INPUT AMPLIFIER BUILDING BLOCK
    • UNITY-GAIN INVERTING AMPLIFIER
    • GAIN = 1/2
    • AMPLIFIER GAIN = 2 AMPLIFIER
    • SUMMING AMPLIFIER
    • SYNCHRONOUS DEMODULATOR
    • CURRENT AND DIFFERENTIAL LINE RECEIVER
    • VOLTAGE-CONTROLLED CURRENT SOURCE
    • BATTERY-POWERED SYSTEMS
    • LOW-COST AUTOMOTIVE INSTRUMEN-TATION

Texas Instruments  INA152EA/2K5

The INA152 is a small (MSOP-8), low-power, unity-gain difference amplifier consisting of a CMOS op amp and a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistor maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends to above the positive and negative rails and the output swings to within 50mV of either rail.

The difference amplifier is the foundation of many commonly used circuits. The INA152 provides precision circuit function without using an expensive precision network.

The INA152 is specified for operation over the extended industrial temperature range, \x9640°C to +85°C.