INA159AIDGKT

text.skipToContent text.skipToNavigation

INA159AIDGKT

High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.16
10-24 $3.75
25-99 $3.49
100-249 $3.06
250-499 $2.87
500-749 $2.44
750-999 $2.06
1000+ $1.96

Features

  • GAIN OF 0.2 TO INTERFACE ±10V SIGNALS TO SINGLE-SUPPLY ADCs
  • GAIN ACCURACY: ±0.024% (max)
  • WIDE BANDWIDTH: 1.5MHz
  • HIGH SLEW RATE: 15V/µs
  • LOW OFFSET VOLTAGE: ±100µV
  • LOW OFFSET DRIFT: ±1.5µV/°C
  • SINGLE-SUPPLY OPERATION DOWN TO 1.8V
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROLS
    • INSTRUMENTATION
    • DIFFERENTIAL TO SINGLE-ENDED CONVERSION
    • AUDIO LINE RECEIVERS

All trademarks are the property of their respective owners.

Texas Instruments  INA159AIDGKT

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on +1.8V to +5.5V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, -40°C to +125°C.