text.skipToContent text.skipToNavigation

INA159AMDGKTEP

Enhanced Product Precision, Gain of 0.2 Level Translation Difference Amplifier

Packaging

Package | PIN: DGK | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.01
10-24 $6.30
25-99 $5.89
100-249 $5.28
250-499 $4.93
500-749 $4.29
750-999 $3.71
1000+ $3.64

Features

  • Gain of 0.2 to Interface ±10-V Signals to Single-Supply ADCs
  • Gain Accuracy: ±0.024% (max)
  • Wide Bandwidth: 1.5 MHz
  • High Slew Rate: 15 V/µs
  • Low Offset Voltage: ±100 µV
  • Low Offset Drift: ±1.5 µV/°C
  • Single-Supply Operation Down to 1.8 V
  • APPLICATIONS
    • Industrial Process Controls
    • Instrumentation
    • Differential to Single-Ended Conversion
    • Audio Line Receivers
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
All other trademarks are the property of their respective owners.

Texas Instruments  INA159AMDGKTEP

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10-V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5-V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on a total of 1.8-V to 5.5-V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, –55°C to 125°C.