INA1650QPWRQ1

text.skipToContent text.skipToNavigation

INA1650QPWRQ1

Automotive, High Common-mode Rejection, Low Distortion Differential Audio Line Receiver

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.13
10-24 $3.72
25-99 $3.46
100-249 $3.03
250-499 $2.84
500-749 $2.42
750-999 $2.04
1000+ $1.95

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification: 2
    • Device CDM ESDClassification: C5
  • High Common-Mode Rejection: 91 dB (Typical)
  • High Input Impedance: 1 MΩ Differential
  • Ultra-Low Noise: –104.7 dBu, unweighted
  • Ultra-Low Total Harmonic Distortion + Noise:
    –119 dB THD+N (20 dBu, 22-kHz Bandwidth)
  • Short-Circuit Protection
  • Integrated EMI Filters
  • Wide Supply Range: ±2.25 V to ±12 V
  • Available in Small 14-Pin TSSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  INA1650QPWRQ1

The INA1650-Q1 SoundPlus™ audio line receiver achievesan extremely high common-mode rejection ratio (CMRR) of 91 dB while maintaining ultra-low THD+N of–119 dB at 1 kHz for 20-dBu signal levels. Unlike other line receiver products, the INA1650-Q1 CMRRis characterized over temperature and tested in production to deliver consistent performance in awide variety of applications.

The INA1650-Q1 operates over a very-wide-supply range of ±2.25 V to ±12 V, on 10.5 mA ofsupply current. In addition to the two line-receiver channels, a buffered midsupply referenceoutput is included to allow the INA1650-Q1 to be configured for dual- or single-supplyapplications. The mid-supply output can be used as a bias voltage for other analog circuitry in thesignal chain.

The INA1650-Q1 features a unique internal layout for lowest crosstalk and freedom frominteractions between channels, even when overdriven or overloaded. This device is specified from–40°C to +125°C.