text.skipToContent text.skipToNavigation

INA168QPWRQ1

AEC-Q100, 60V, High-Side, Current Output Current Sense Amplifier

Packaging

Package | PIN: PW | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C6
  • Complete Unipolar High-Side Current-Measurement Circuit
  • Wide Supply and Common-Mode Ranges:
    • INA138-Q1: 2.7 V to 36 V
    • INA168-Q1: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (25 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • Packages: TSSOP-8, SOT-23-5 (INA168-Q1)

All trademarks are the property of their respective owners.

Texas Instruments  INA168QPWRQ1

The INA138-Q1 and INA168-Q1 (INA1x8-Q1) devices are high-side, unidirectional, currentsense amplifiers. Wide input common-mode voltage range, low quiescent current, and TSSOP and SOT-23packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent, and range from 2.7 V to 36 Vfor the INA138-Q1, and 2.7 V to 60 V for the INA168-Q1. Quiescent current is only 25 µA, whichpermits connecting the power supply to either side of the current-measurement shunt with minimalerror.

The device converts a differential input voltage to a current output. This current isconverted back to a voltage with an external load resistor that sets any gain from 1 to over 100.Although designed for current shunt measurement, the circuit invites creative applications inmeasurement and level shifting.

Both devices are available in a TSSOP-8 package. The INA168-Q1 is also available in aSOT-23-5 package. Both devices are specified for the –40°C to +125°C temperature range.