text.skipToContent text.skipToNavigation

INA170EA/250

60V, High-Side, Bi-Directional, High-Speed, Current Output Current Sense Amplifier

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.34
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • COMPLETE BIDIRECTIONAL CURRENT MEASUREMENT CIRCUIT
  • WIDE SUPPLY RANGE: 2.7V to 40V
  • SUPPLY-INDEPENDENT COMMON-MODE VOLTAGE: 2.7V TO 60V
  • RESISTOR PROGRAMMABLE GAIN SET
  • LOW QUIESCENT CURRENT: 75µA (typ)
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • CURRENT SHUNT MEASUREMENT:
        Automotive, Telephone, Computers, Power Systems, Test, General Instrumentation
    • PORTABLE AND BATTERY-BACKUP SYSTEMS
    • BATTERY CHARGERS
    • POWER MANAGEMENT
    • CELL PHONES

All trademarks are the property of their respective owners.

Texas Instruments  INA170EA/250

The INA170 is a high-side, bidirectional current shunt monitor featuring a wide input common-mode voltage range, low quiescent current, and a tiny MSOP-8 package.

Bidirectional current measurement is accomplished by output offsetting. The offset voltage level is set with an external resistor and voltage reference. This permits measurement of a bidirectional shunt current while using a single supply for the INA170.

Input common-mode and power-supply voltages are independent. Input voltage can range from +2.7V to +60V on any supply voltage from +2.7V to +40V. Low 10µA input bias current adds minimal error to the shunt current.

The INA170 converts a differential input voltage to a current output. This current develops a voltage across an external load resistor, setting any gain from 1 to over 100.

The INA170 is available in an MSOP-8 package, and is specified over the extended industrial temperature range, –40°C to +85°C with operation from –55°C to +125°C.