text.skipToContent text.skipToNavigation

INA193AMDBVREP

Enhanced Product, -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Shunt Amplifier

Packaging

Package | PIN: DBV | 5
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.26
10-24 $4.73
25-99 $4.42
100-249 $3.96
250-499 $3.70
500-749 $3.22
750-999 $2.78
1000+ $2.73

Features

  • Wide Common-Mode Voltage:
    –16 V to 80 V
  • Low Error: 3.0% Over Temp (Max)
  • Bandwidth: Up to 500 kHz
  • Three Transfer Functions Available: 20 V/V,
    50 V/V, and 100 V/V
  • Complete Current Sense Solution

Texas Instruments  INA193AMDBVREP

The INA193A current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to 80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops.

The INA193A operates from a single 2.7-V to 18-V supply, drawing a maximum of 1300-µA of supply current. It is specified over the extended operating temperature range (–55°C to 125°C), and is offered in a space-saving SOT23 package.