INA200AIDR

text.skipToContent text.skipToNavigation

INA200AIDR

80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amp with Comparator

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.13
10-24 $1.91
25-99 $1.77
100-249 $1.54
250-499 $1.43
500-749 $1.20
750-999 $0.98
1000+ $0.90

Features

  • Complete Current Sense Solution
  • Three Gain Options Available:
    • INA200 = 20 V/V
    • INA201 = 50 V/V
    • INA202 = 100V/V
  • 0.6-V Internal Voltage Reference
  • Internal Open-Drain Comparator
  • Latching Capability on Comparator
  • Common-Mode Range: –16 V to 80 V
  • High Accuracy: 3.5% Maximum Error Over Temperature
  • Bandwidth: 500 kHz (INA200)
  • Quiescent Current: 1800 µA (Maximum)
  • Packages: SOIC-8, VSSOP-8

All trademarks are the property of their respective owners.

Texas Instruments  INA200AIDR

The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltageoutput and integrated comparator. The INA20x devices can sense drops across shunts at common-modevoltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.

The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internalreference providing a 0.6-V threshold. External dividers set the current trip point. The comparatorincludes a latching capability, that can be made transparent by grounding (or leaving open) theRESET pin.

The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply,drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 andthe
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to+125°C.