text.skipToContent text.skipToNavigation

INA202AQDGKRQ1

AEC-Q100, 80V, Low-/High-side, High-Speed, Voltage Output CSA with Comparator

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.25
10-24 $2.03
25-99 $1.89
100-249 $1.66
250-499 $1.55
500-749 $1.32
750-999 $1.11
1000+ $1.06

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Current-Sense Amplifier:
    • Common-Mode Range: –16 V to +80 V
    • 3.5% Max Error Over Temperature
    • Bandwidth: 500 kHz (INA200-Q1)
    • Three Gain Options:
      • 20 V/V (INA200-Q1)
      • 50 V/V (INA201-Q1)
      • 100 V//V (INA202-Q1)
  • Integrated Open-Drain Comparator
    • Latching Capability
    • 0.6-V Internal Voltage Reference
  • Quiescent Current: 1800 µA (Max)
  • Latch-Up Exceeds 100 mA per JESD78
  • Package: VSSOP-8

Texas Instruments  INA202AQDGKRQ1

The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low- or high-side current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA20x-Q1 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to a 500-kHz bandwidth.

The INA20x-Q1 also incorporate an open-drain comparator and internal reference that provides a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.

The INA20x-Q1 operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.