INA203AQPWRQ1

text.skipToContent text.skipToNavigation

INA203AQPWRQ1

AEC-Q100, 80V, Low-/High-side, High-Speed, Voltage Output CSA with Dual Comparators

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.38
10-24 $2.14
25-99 $1.99
100-249 $1.75
250-499 $1.64
500-749 $1.39
750-999 $1.17
1000+ $1.12

Features

  • Qualified for Automotive Applications
  • Current Sense Amplifier
    • Common-Mode Range: –16 V to +80 V
    • Accuracy: 3.5% (Maximum) Over Temperature
    • Bandwidth: 500 kHz
    • Gain: 20 V/V
  • Integrated Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Quiescent Current: 1.8 mA
  • Latch-Up Performance Meets 100 mA Per AEC-
    Q100, Level I
  • Packages: TSSOP-14
  • APPLICATIONS
    • Electric Power Steering (EPS) Systems
    • Body Control Modules
    • Brake Systems
    • Electronic Stability Control (ESC) Systems

All other trademarks are the property of their respective owners

Texas Instruments  INA203AQPWRQ1

The INA203-Q1 is a unidirectional current-shunt monitor (also called a current sense amplifier) with voltage output, dual comparators, and voltage reference. The INA203-Q1 can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA203-Q1 is available with 20-V/V gain with up to 500-kHz bandwidth.

The INA203-Q1 incorporates two open-drain comparators with internal 0.6-V references and also provides a 1.2-V reference output. The comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay.

The INA203-Q1 operates from a single 2.7 V to 18 V supply. It is specified over the extended operating temperature range of –40°C to +125°C.