INA2128UA

text.skipToContent text.skipToNavigation

INA2128UA

Dual, Low Power Instrumentation Amplifier

Packaging

Package | PIN: DW | 16
Temp:
Carrier: Partial Tube
Qty Price
1-9 $10.75
10-24 $9.99
25-99 $9.64
100-249 $8.42
250-499 $8.02
500-749 $7.38
750-999 $6.62
1000+ $6.60

Features

  • LOW OFFSET VOLTAGE: 50µV max
  • LOW DRIFT: 0.5µV/°C max
  • LOW INPUT BIAS CURRENT: 5nA max
  • HIGH CMR: 120dB min
  • INPUTS PROTECTED to ±40V
  • WIDE SUPPLY RANGE: ±2.25V to ±18V
  • LOW QUIESCENT CURRENT: 700µA / IA
  • 16-PIN PLASTIC DIP, SOL-16
  • APPLICATIONS
    • SENSOR AMPLIFIER THERMOCOUPLE, RTD, BRIDGE
    • MEDICAL INSTRUMENTATION
    • MULTIPLE-CHANNEL SYSTEMS
    • BATTERY OPERATED EQUIPMENT

All trademarks are the property of their respective owners.

Texas Instruments  INA2128UA

The INA2128 is a dual, low power, general purpose instrumentation amplifier offering excellent accuracy. Its versatile 3-op amp design and small size make it ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. Internal input protection can withstand up to ±40V without damage.

The INA2128 is laser trimmed for very low offset voltage (50µV), drift (0.5µV/°C) and high common-mode rejection (120dB at G ≥ 100). It operates with power supplies as low as ±2.25V, and quiescent current is only 700µA per IA—ideal for battery operated and multiple-channel systems.

The INA2128 is available in 16-pin plastic DIP, and SOL-16 surface-mount packages, specified for the -40°C to +85°C temperature range.