INA220AIDGST

text.skipToContent text.skipToNavigation

INA220AIDGST

26V, Bi-Directional, Low-/High-Side, I2C Out Current/Power Monitor

Packaging

Package | PIN: DGS | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.95
10-24 $1.76
25-99 $1.64
100-249 $1.43
250-499 $1.35
500-749 $1.14
750-999 $0.96
1000+ $0.92

Features

  • High- or Low-Side Sensing
  • Senses Bus Voltages from 0 V to 26 V
  • Reports Current, Voltage, and Power
  • 16 Programmable Addresses
  • High Accuracy: 0.5% (Maximum) Over
    Temperature (INA220B)
  • User-Programmable Calibration
  • Fast (2.56-MHz) I2C- or SMBUS-Compatible
    Interface
  • VSSOP-10 Package
  • APPLICATIONS
    • Servers
    • Telecom Equipment
    • Notebook Computers
    • Power Management
    • Battery Chargers
    • Automotive
    • Power Supplies
    • Test Equipment

All other trademarks are the property of their respective owners

Texas Instruments  INA220AIDGST

The INA220 is a current shunt and power monitor with an I2C- or SMBUS-compatible interface. The INA220 monitors both shunt drop and supply voltage. A programmable calibration value, combined with an internal multiplier, enables direct readouts in amperes. An additional multiplying register calculates power in watts. The I2C- or SMBUS-compatible interface features 16 programmable addresses. The separate shunt input on the INA220 allows it to be used in systems with low-side sensing.

The INA220 is available in two grades: A and B. The B grade version has higher accuracy and higher precision specifications.

The INA220 senses across shunts on buses that can vary from 0 to 26 V, useful for low-side sensing or CPU power supplies. The device uses a single 3- to 5.5-V supply, drawing a maximum of 1 mA of supply current. The INA220 operates from –40°C to 125°C.