INA225AQDGKRQ1

text.skipToContent text.skipToNavigation

INA225AQDGKRQ1

AEC-Q100, 36-V Programmable Gain, Bi-Directional, High-Speed Voltage Out CSA

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.48
10-24 $2.23
25-99 $2.08
100-249 $1.82
250-499 $1.71
500-749 $1.45
750-999 $1.22
1000+ $1.17

Features

  • AEC-Q100 Qualified:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • Wide Common-Mode Range: 0 V to 36 V
  • Offset Voltage: ±150 µV (Max, All Gains)
  • Offset Voltage Drift: 0.5 µV/°C (Max)
  • Gain Accuracy, Over Temperature (Max):
    • 25 V/V, 50 V/V: ±0.15%
    • 100 V/V: ±0.2%
    • 200 V/V: ±0.3%
    • 10-ppm/°C Gain Drift
  • Bandwidth: 250 kHz (Gain = 25 V/V)
  • Programmable Gains:
    • G1 = 25 V/V
    • G2 = 50 V/V
    • G3 = 100 V/V
    • G4 = 200 V/V
  • Quiescent Current: 350 µA (Max)
  • Package: VSSOP-8

Texas Instruments  INA225AQDGKRQ1

The INA225-Q1 is a voltage-output, current-sense amplifier that senses drops across current-sensing resistors at common-mode voltages that vary from 0 V to 36 V, independent of the supply voltage. The device is a bidirectional, current-shunt monitor that allows an external reference to be used to measure current flowing in both directions across a current-sensing resistor.

Four discrete gain levels are selectable using the two gain-select terminals (GS0 and GS1) to program gains of 25 V/V, 50 V/V, 100 V/V, and 200 V/V. The low-offset, zero-drift architecture and precision gain values enable current-sensing with maximum drops across the shunt as low as 10 mV of full-scale, while maintaining very high accuracy measurements over the entire operating temperature range.

The device operates from a single +2.7-V to +36-V power supply, drawing a maximum of 350 µA of supply current. The device is specified over the extended operating temperature range of –40°C to +125°C, and is offered in a VSSOP-8 package.