INA226AQDGSRQ1

text.skipToContent text.skipToNavigation

INA226AQDGSRQ1

AEC-Q100, 36V, Bi-Directional, High Accuracy, Low-/High-Side, I2C Out Current/Power Monitor w/Alert

Packaging

Package | PIN: DGS | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.00
10-24 $2.70
25-99 $2.52
100-249 $2.21
250-499 $2.07
500-749 $1.76
750-999 $1.48
1000+ $1.42

Features

  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification 2
    • Device CDM ESD Classification C4B
  • Senses Bus Voltages From 0 V to 36 V
  • High-Side or Low-Side Sensing
  • Reports Current, Voltage, and Power
  • High Accuracy:
    • 0.1% Gain Error (Max)
    • 10 μV Offset (Max)
  • Configurable Averaging Options
  • 16 Programmable Addresses
  • Operates from 2.7-V to 5.5-V Power Supply
  • 10-Pin, DGS (VSSOP) Package

Texas Instruments  INA226AQDGSRQ1

The INA226-Q1 is a current shunt and power monitor with anI2C- orSMBUS-compatible interface. The device monitors both a shunt voltagedrop and bus supply voltage. Programmable calibration value, conversion times, and averaging,combined with an internal multiplier, enable direct readouts of current in amperes and power inwatts.

The INA226-Q1 senses current on common-mode bus voltages that can varyfrom 0 V to 36 V, independent of the supply voltage. The device operates from a single 2.7-V to5.5-V supply, drawing a typical of 330 μA of supply current. The device is specified over theoperating temperature range between –40°C and 125°C and features up to 16 programmable addresses onthe I2C-compatible interface.

For all available packages, see the orderable addendum at the end of the datasheet.